IESNA:LM-63-2002
[TEST]P1652746
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2406-143-84 (DN))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S850D935-4F0-1E-UDD-BVL-W
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 850 LUMENS PER FOOT, BLACK LOUVER WITH FROSTED LENS, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1004
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
774.9 768 745.6 708.3 679.3 648.3 598.4 544.5 508 471.5
415 357.1 318.6 280.7 223 165.7 129.2 94.7 46.5 23.9
19.8 17 12.9 9.8 7.7 6.4 4.3 3.4 3.4 3.4
3.4 3.4 3.4 3.4 2.6 2.1 0
774.9 770.8 750.2 714.2 686.2 656.1 607.2 554.6 518.7 482.5
426.9 369.5 331.6 293.7 236.8 180.4 143.3 108.6 58.7 29.4
21 17.9 13.7 10.6 8.5 6.8 4.7 3.8 3.4 4.4
5.4 5.7 5.4 5.1 4.5 3.6 0
774.9 773.5 754.8 720.2 693.1 663.9 616 564.7 529.4 493.5
438.7 381.9 344.6 306.7 250.6 195.2 157.5 122.4 71 34.8
22.1 18.7 14.4 11.3 9.3 7.3 5.1 4.1 3.4 5.3
7.3 7.9 7.3 6.7 6.4 5.1 0
774.9 772.8 756.2 725.4 700.9 673.8 629.1 580.8 547.3 512.9
460.1 405.7 369.7 333.4 279.3 225.9 189.4 155.9 104.8 65.1
46.5 35.5 21.8 15.4 13.8 11.9 10 8.6 7.2 8.1
8.9 8.7 8 7.3 7.5 5.7 0
774.9 771 756.6 730.4 708.9 684.2 643.6 599 567.6 535
484.6 433.3 398.7 364.6 312.9 262 227.3 195.9 145.7 103.7
78.6 57.5 31.4 20.5 19.5 18 16.6 14.4 12.1 11.5
10.4 9.1 8.4 7.7 8.2 6 0
774.9 770.2 758.3 737 718.8 697.4 661.8 621.4 592.7 562.3
515.4 467.7 435.3 403.4 354.8 306.5 274 244.1 196 153.3
125.7 100 66.6 48.6 43.1 37.2 29.2 21.7 17.1 14.5
11.4 9.3 8.6 8.1 8.4 6 0
774.9 770.5 761.4 745.2 730.7 713.3 683.6 648.2 622.5 595
552.5 508.9 479.3 449.9 405 359.6 329.5 300.5 255.7 214.1
187.7 162.9 127.4 99.8 84.4 69.7 47.9 30.4 22.1 17
11.8 9.3 8.6 8.4 8 5.7 0
774.9 770.8 764.5 752.7 741.4 727.6 703.2 672.6 650 625.3
587.3 547.7 520.6 493.6 452.2 409.8 382 354.1 312.4 272.1
246.9 222.6 185.2 149.7 126.3 103.9 70.7 43.7 30.9 22.3
12.6 9.3 8.5 8.4 7.6 5.3 0
774.9 771.2 767.5 758.1 748.7 737.3 716.3 689.8 670.2 649
615.2 579.2 553.9 529 490.9 451.6 425.6 399.3 359.8 321.8
297.8 272.6 233.8 196.1 169.9 143.6 105.5 71 51.2 35.5
14.9 9.2 8.1 7.7 6.8 4.4 0
774.9 771.5 770.6 763.5 756 747 729.3 707.1 690.5 672.6
643.2 610.6 587.2 564.5 529.5 493.4 469.2 444.4 407.3 371.4
348.7 322.5 282.4 242.5 213.5 183.2 140.3 98.3 71.5 48.7
17.2 9.1 7.7 7.1 6 3.4 0
774.9 771.2 767.5 758.1 748.7 737.3 716.3 689.8 670.2 649
615.2 579.2 553.9 529 490.9 451.6 425.6 399.3 359.8 321.8
297.8 272.6 233.8 196.1 169.9 143.6 105.5 71 51.2 35.5
14.9 9.2 8.1 7.7 6.8 4.4 0
774.9 770.8 764.5 752.7 741.4 727.6 703.2 672.6 650 625.3
587.3 547.7 520.6 493.6 452.2 409.8 382 354.1 312.4 272.1
246.9 222.6 185.2 149.7 126.3 103.9 70.7 43.7 30.9 22.3
12.6 9.3 8.5 8.4 7.6 5.3 0
774.9 770.5 761.4 745.2 730.7 713.3 683.6 648.2 622.5 595
552.5 508.9 479.3 449.9 405 359.6 329.5 300.5 255.7 214.1
187.7 162.9 127.4 99.8 84.4 69.7 47.9 30.4 22.1 17
11.8 9.3 8.6 8.4 8 5.7 0
774.9 770.2 758.3 737 718.8 697.4 661.8 621.4 592.7 562.3
515.4 467.7 435.3 403.4 354.8 306.5 274 244.1 196 153.3
125.7 100 66.6 48.6 43.1 37.2 29.2 21.7 17.1 14.5
11.4 9.3 8.6 8.1 8.4 6 0
774.9 771 756.6 730.4 708.9 684.2 643.6 599 567.6 535
484.6 433.3 398.7 364.6 312.9 262 227.3 195.9 145.7 103.7
78.6 57.5 31.4 20.5 19.5 18 16.6 14.4 12.1 11.5
10.4 9.1 8.4 7.7 8.2 6 0
774.9 772.8 756.2 725.4 700.9 673.8 629.1 580.8 547.3 512.9
460.1 405.7 369.7 333.4 279.3 225.9 189.4 155.9 104.8 65.1
46.5 35.5 21.8 15.4 13.8 11.9 10 8.6 7.2 8.1
8.9 8.7 8 7.3 7.5 5.7 0
774.9 773.5 754.8 720.2 693.1 663.9 616 564.7 529.4 493.5
438.7 381.9 344.6 306.7 250.6 195.2 157.5 122.4 71 34.8
22.1 18.7 14.4 11.3 9.3 7.3 5.1 4.1 3.4 5.3
7.3 7.9 7.3 6.7 6.4 5.1 0
774.9 770.8 750.2 714.2 686.2 656.1 607.2 554.6 518.7 482.5
426.9 369.5 331.6 293.7 236.8 180.4 143.3 108.6 58.7 29.4
21 17.9 13.7 10.6 8.5 6.8 4.7 3.8 3.4 4.4
5.4 5.7 5.4 5.1 4.5 3.6 0
774.9 768 745.6 708.3 679.3 648.3 598.4 544.5 508 471.5
415 357.1 318.6 280.7 223 165.7 129.2 94.7 46.5 23.9
19.8 17 12.9 9.8 7.7 6.4 4.3 3.4 3.4 3.4
3.4 3.4 3.4 3.4 2.6 2.1 0
774.9 770.8 750.2 714.2 686.2 656.1 607.2 554.6 518.7 482.5
426.9 369.5 331.6 293.7 236.8 180.4 143.3 108.6 58.7 29.4
21 17.9 13.7 10.6 8.5 6.8 4.7 3.8 3.4 4.4
5.4 5.7 5.4 5.1 4.5 3.6 0
774.9 773.5 754.8 720.2 693.1 663.9 616 564.7 529.4 493.5
438.7 381.9 344.6 306.7 250.6 195.2 157.5 122.4 71 34.8
22.1 18.7 14.4 11.3 9.3 7.3 5.1 4.1 3.4 5.3
7.3 7.9 7.3 6.7 6.4 5.1 0
774.9 772.8 756.2 725.4 700.9 673.8 629.1 580.8 547.3 512.9
460.1 405.7 369.7 333.4 279.3 225.9 189.4 155.9 104.8 65.1
46.5 35.5 21.8 15.4 13.8 11.9 10 8.6 7.2 8.1
8.9 8.7 8 7.3 7.5 5.7 0
774.9 771 756.6 730.4 708.9 684.2 643.6 599 567.6 535
484.6 433.3 398.7 364.6 312.9 262 227.3 195.9 145.7 103.7
78.6 57.5 31.4 20.5 19.5 18 16.6 14.4 12.1 11.5
10.4 9.1 8.4 7.7 8.2 6 0
774.9 770.2 758.3 737 718.8 697.4 661.8 621.4 592.7 562.3
515.4 467.7 435.3 403.4 354.8 306.5 274 244.1 196 153.3
125.7 100 66.6 48.6 43.1 37.2 29.2 21.7 17.1 14.5
11.4 9.3 8.6 8.1 8.4 6 0
774.9 770.5 761.4 745.2 730.7 713.3 683.6 648.2 622.5 595
552.5 508.9 479.3 449.9 405 359.6 329.5 300.5 255.7 214.1
187.7 162.9 127.4 99.8 84.4 69.7 47.9 30.4 22.1 17
11.8 9.3 8.6 8.4 8 5.7 0
774.9 770.8 764.5 752.7 741.4 727.6 703.2 672.6 650 625.3
587.3 547.7 520.6 493.6 452.2 409.8 382 354.1 312.4 272.1
246.9 222.6 185.2 149.7 126.3 103.9 70.7 43.7 30.9 22.3
12.6 9.3 8.5 8.4 7.6 5.3 0
774.9 771.2 767.5 758.1 748.7 737.3 716.3 689.8 670.2 649
615.2 579.2 553.9 529 490.9 451.6 425.6 399.3 359.8 321.8
297.8 272.6 233.8 196.1 169.9 143.6 105.5 71 51.2 35.5
14.9 9.2 8.1 7.7 6.8 4.4 0
774.9 771.5 770.6 763.5 756 747 729.3 707.1 690.5 672.6
643.2 610.6 587.2 564.5 529.5 493.4 469.2 444.4 407.3 371.4
348.7 322.5 282.4 242.5 213.5 183.2 140.3 98.3 71.5 48.7
17.2 9.1 7.7 7.1 6 3.4 0
774.9 771.2 767.5 758.1 748.7 737.3 716.3 689.8 670.2 649
615.2 579.2 553.9 529 490.9 451.6 425.6 399.3 359.8 321.8
297.8 272.6 233.8 196.1 169.9 143.6 105.5 71 51.2 35.5
14.9 9.2 8.1 7.7 6.8 4.4 0
774.9 770.8 764.5 752.7 741.4 727.6 703.2 672.6 650 625.3
587.3 547.7 520.6 493.6 452.2 409.8 382 354.1 312.4 272.1
246.9 222.6 185.2 149.7 126.3 103.9 70.7 43.7 30.9 22.3
12.6 9.3 8.5 8.4 7.6 5.3 0
774.9 770.5 761.4 745.2 730.7 713.3 683.6 648.2 622.5 595
552.5 508.9 479.3 449.9 405 359.6 329.5 300.5 255.7 214.1
187.7 162.9 127.4 99.8 84.4 69.7 47.9 30.4 22.1 17
11.8 9.3 8.6 8.4 8 5.7 0
774.9 770.2 758.3 737 718.8 697.4 661.8 621.4 592.7 562.3
515.4 467.7 435.3 403.4 354.8 306.5 274 244.1 196 153.3
125.7 100 66.6 48.6 43.1 37.2 29.2 21.7 17.1 14.5
11.4 9.3 8.6 8.1 8.4 6 0
774.9 771 756.6 730.4 708.9 684.2 643.6 599 567.6 535
484.6 433.3 398.7 364.6 312.9 262 227.3 195.9 145.7 103.7
78.6 57.5 31.4 20.5 19.5 18 16.6 14.4 12.1 11.5
10.4 9.1 8.4 7.7 8.2 6 0
774.9 772.8 756.2 725.4 700.9 673.8 629.1 580.8 547.3 512.9
460.1 405.7 369.7 333.4 279.3 225.9 189.4 155.9 104.8 65.1
46.5 35.5 21.8 15.4 13.8 11.9 10 8.6 7.2 8.1
8.9 8.7 8 7.3 7.5 5.7 0
774.9 773.5 754.8 720.2 693.1 663.9 616 564.7 529.4 493.5
438.7 381.9 344.6 306.7 250.6 195.2 157.5 122.4 71 34.8
22.1 18.7 14.4 11.3 9.3 7.3 5.1 4.1 3.4 5.3
7.3 7.9 7.3 6.7 6.4 5.1 0
774.9 770.8 750.2 714.2 686.2 656.1 607.2 554.6 518.7 482.5
426.9 369.5 331.6 293.7 236.8 180.4 143.3 108.6 58.7 29.4
21 17.9 13.7 10.6 8.5 6.8 4.7 3.8 3.4 4.4
5.4 5.7 5.4 5.1 4.5 3.6 0
774.9 768 745.6 708.3 679.3 648.3 598.4 544.5 508 471.5
415 357.1 318.6 280.7 223 165.7 129.2 94.7 46.5 23.9
19.8 17 12.9 9.8 7.7 6.4 4.3 3.4 3.4 3.4
3.4 3.4 3.4 3.4 2.6 2.1 0
